Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Roller chains - Side bow roller chains
Bill of material
Side bow roller chains KETTEN FUCHS Artikel-Nr. SB 510
CNSORDERNO
Order number
SB 510
AM
Dimension
1” x 17.02 mm
P
Division
25.400 mm
B1
Inside width min.
17.02 mm
D1
Roll-Ø max.
15.88 mm
D2
Bolt Ø max.
8.28 mm
B2
Inner link width max.
25.40 mm
G
Plate height max.
21.0 mm
L2
Bolt length max.
37.4 mm
L1
Sealing bolt max.
41.5 mm
R
Radius min.
500 mm
BK
Breaking force
60000 N
CNSMASSEXACT
mass
2.50 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices